CYPD3126-42FNXIT
Active and preferred
RoHS Compliant
Lead-free

CYPD3126-42FNXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3126-42FNXIT
CYPD3126-42FNXIT
ea.


Product details

  • Applications
    Smartphones, Notebooks
  • Family
    EZ-PD™ CCG3
  • Flash
    128 KByte
  • GPIOs
    20
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 21.5 V
  • Package Type
    42-ball CSP
  • Peak Reflow Temp
    260 °C
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    USB Type-C Port Controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ CCG3 SDK
  • SRAM
    8 KByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPD3126-42FNXIT
Product Status active and preferred
Infineon Package
Package Name WLCSP-42 (002-04062)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WLCSP-42 (002-04062)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
ea.
in stock
Documents

Design resources

Developer community