Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY9AF156RBPMC-G-JNE2
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY9AF156RBPMC-G-JNE2

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9AF156RBPMC-G-JNE2
CY9AF156RBPMC-G-JNE2


Product details

  • Family
    FM3 CY9AFx5xM/N/R
  • Launch Date
    Nov 2011
  • Lead Ball Finish
    Pure Sn
  • Longevity - 15 years
    N/A
  • Longevity - 20 years
    Yes
  • Longevity - Extended
    N/A
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.65 V to 3.6 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    Nov 2031

OPN
CY9AF156RBPMC-G-JNE2
Product Status discontinued
Infineon Package
Package Name LQFP-120 (002-16172)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP

Product Status discontinued
Infineon Package
Package Name LQFP-120 (002-16172)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP

Applications

Documents

Design resources

Developer community