Overview
The CY9AFx5xM/N/R series consists of a maximum of 40 MHz Arm® Cortex®-M3 MCU with 512 KB + 32 KB of flash and 64 KB of SRAM, and peripheral functions such as HDMI-CEC, external bus I/F, various timers, ADCs, and communication interfaces (UART, CSIO, and I2C).
Key Features
- Arm® Cortex® M3 (40 MHz), 8x DMAC
- 512 KB + 32 KB flash/64 KB SRAM
- 24x 12-bit ADC
- 16x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer, watch counter, RTC
- 1x MFT: Multi-function timer
- 16x MFS (UART/CSIO/I²C)
- 2x QPRC (Quadrature Counter)
- 1x external bus I/F, 2x HDMI-CEC
- 1.65 V - 3.6 V, six low-power modes
- Up to 103 IOs - LQFP, BGA
Applications
Products
About
40 MHz Arm® Cortex®-M3 CPU with 1.65 V to 3.6 V operating voltage
Up to 512 KB flash, 64 KB SRAM with 32 KB work flash
Separated power domains
8-channel DMA controller
1x Multi-function timer (MFT)
3x Programmable pulse generators (PPG)
2x Quadrature Position/Revolution Counters (QPRC)
Up to 16x Base timers
1x Dual timer, 1x watch counter
Up to 16x multi-function serial (MFS) interfaces configurable as SPI, UART, I2C
Up to 2x HDMI-CEC
External memory bus interface
2x 12-bit, 1 Msps ADCs with a 24-channel multiplexer input
LCD drive with support for up to 44 segments and 8 common outputs
4 MHz high-speed internal oscillator
80/100/120-pin LQFP
96/120-ball BGA
- Download the CY9AFx5xM/N/R series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
40 MHz Arm® Cortex®-M3 CPU with 1.65 V to 3.6 V operating voltage
Up to 512 KB flash, 64 KB SRAM with 32 KB work flash
Separated power domains
8-channel DMA controller
1x Multi-function timer (MFT)
3x Programmable pulse generators (PPG)
2x Quadrature Position/Revolution Counters (QPRC)
Up to 16x Base timers
1x Dual timer, 1x watch counter
Up to 16x multi-function serial (MFS) interfaces configurable as SPI, UART, I2C
Up to 2x HDMI-CEC
External memory bus interface
2x 12-bit, 1 Msps ADCs with a 24-channel multiplexer input
LCD drive with support for up to 44 segments and 8 common outputs
4 MHz high-speed internal oscillator
80/100/120-pin LQFP
96/120-ball BGA
- Download the CY9AFx5xM/N/R series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.