CY8CPLC10-28PVXI
Active and preferred
RoHS Compliant
Lead-free

CY8CPLC10-28PVXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CPLC10-28PVXI
CY8CPLC10-28PVXI
ea.


Product details

  • Baud Rate max
    2400 Bit/s
  • CPU
    M8C
  • Development Software
    N
  • Family
    Powerline Communications
  • Frequency max
    24 MHz
  • I2C
    Dedicated
  • Launch Date
    Sep 2009
  • Lead Ball Finish
    Ni/Pd/Au
  • Longevity - 15 years
    Yes
  • Longevity - 20 years
    N/A
  • Longevity - Extended
    Yes
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    4.75 V to 5.25 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    Dec 2035
  • PLC Type
    Fixed-Function
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • SPI
    N/A
  • UART
    N/A

OPN
CY8CPLC10-28PVXI
Product Status active and preferred
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
ea.
in stock

Applications

Documents

Design resources

Developer community