CY8C4146AZA-S265
Active and preferred
RoHS Compliant
Lead-free

CY8C4146AZA-S265

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4146AZA-S265
CY8C4146AZA-S265


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • CAN
    0
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    ARM Cortex-M0+
  • ECO
    Yes
  • Family
    PSOC™ Automotive 4100S Plus
  • Flash
    64 KByte
  • Frequency max
    48 MHz
  • GPIOs
    54
  • LCD Direct Drive
    No
  • Lead Ball Finish
    Pure Sn
  • LP Comparators
    2
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    N
  • SCB Blocks
    5
  • Smart IOs
    24
  • SRAM
    8 KByte
  • TCPWM Blocks
    8
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB Type
    None
  • WCO
    Yes

OPN
CY8C4146AZA-S265
Product Status active and preferred
Infineon Package
Package Name TQFP-64 (51-85051)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-64 (51-85051)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
CY8C4146AZA-S265 is a product of the 32-bit Automotive PSOC™ 4100S Plus family, featuring a single Arm Cortex-M0 processor with a 48 MHz frequency. It offers 64 KB flash memory, 8 KB SRAM, and a 64-TQFP package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency up to 48MHz
  • Flash 64KB
  • SRAM 8KB
  • CAPSENSE™
  • 12 BIT SAR ADC (1000 Ksps)
  • 54 GPIOs, 24xSCB Blocks
  • Temperature: -40 to +105C
  • Package: 64-TQFP

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community