Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C68013A-56BAXC
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C68013A-56BAXC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Applications
    Biometric scanners, 3D camera modules, Industrial cameras, Portable ultrasound
  • Family
    EZ-USB™ FX2LP
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    56-ball BGA
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    USB Microcontroller High-Speed USB Peripheral
  • Temperature grade
    Consumer
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS

OPN
CY7C68013A-56BAXC
Product Status discontinued
Infineon Package
Package Name VFBGA-56 (001-03901)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name VFBGA-56 (001-03901)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Documents

Design resources

Developer community