KIT_FX2G3_104LGA
Active and preferred
RoHS Compliant

KIT_FX2G3_104LGA

EZ-USB™ FX2G3 Development Kit (DVK) with Baseboard + FPGA Add-on Board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_FX2G3_104LGA
KIT_FX2G3_104LGA
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    USB Peripheral Controller
  • Go-wider-Board
    Yes
  • Output Current max
    3 A
  • Supply Voltage range
    1.8 V to 3.3 V

OPN
KITFX2G3104LGATOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN,TW
Country of Diffusion (CoD)
IN,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN,TW
Country of Diffusion (CoD)
IN,TW
ea.
in stock
EZ-USB™ FX2G3 DVK is based on Infineon’s USB 2.0 peripheral controller - EZ-USB™ FX2G3 product family. The kit is designed to help users get started with their design, and evaluate EZ-USB™ FX2G3 code examples before developing for real applications. The EZ-USB™ FX2G3 Development Kit includes:• EZ-USB™ FX2G3 DVK - Baseboard• EZ-USB™ FX2G3 DVK - FPGA add-on board• Hi-speed USB-C cable• Quick start guide

Features

  • High-Speed USB 2.0 Data Transfer
  • Enhanced Multimedia Support
  • Integrated CAN Transceiver
  • Highly Flexible Power Operation
  • Modular and Expandable Design

Benefits

  • Accelerates Product Development Process
  • Supports Multimedia Applications
  • Improved Cost and Power Efficiency
  • Scalable Hardware Platform with FPGA
Documents

Design resources

Developer community