CY7C1612KV18-250BZXC
Active and preferred
RoHS Compliant
Lead-free

CY7C1612KV18-250BZXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1612KV18-250BZXC
CY7C1612KV18-250BZXC


Product details

  • Architecture
    QDR-II
  • Bank Switching
    N
  • Burst Length (Words)
    2
  • Data Width
    x 18
  • Density
    144 MBit
  • ECC
    N
  • Family
    QDR-II
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-Die Termination
    N
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    8Mb x 18
  • Peak Reflow Temp
    260 °C
  • Qualification
    Commercial
  • Read Latency (Cycles)
    1.5

OPN
CY7C1612KV18-250BZXC
Product Status active and preferred
Infineon Package
Package Name FBGA-165 (51-85195)
Packing Size 525
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-165 (51-85195)
Packing Size 525
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
CY7C1612KV18-250BZXC is a 144-Mbit QDR II synchronous pipelined SRAM in an 8M × 18 organization. It uses separate read and write ports with DDR interfaces and a two-word burst, eliminating data bus turnarounds and supporting concurrent transactions. The 250 MHz speed grade operates from 1.8 V core (±0.1 V) with 1.4 V to VDDQ I/O supply, and supports 1.5-cycle read latency (DOFF high).

Features

  • Dual read/write data ports
  • 360 MHz clock operation
  • DDR I/O, 720 MHz data transfer
  • Two-word burst on all accesses
  • Two input clocks K and K
  • Separate output clocks C and C
  • Echo clocks CQ and CQ
  • 1.5-cycle read latency (DOFF=1)
  • 1-cycle read latency (DOFF=0)
  • 1.8 V VDD supply
  • VDDQ = 1.4 V to VDD
  • IEEE 1149.1-2001 JTAG TAP

Benefits

  • No bus turnaround, more bandwidth
  • Concurrent reads and writes
  • Fast throughput at 360 MHz
  • Echo clocks ease data capture
  • C/C clocks reduce skew issues
  • Flexible latency eases timing
  • PLL improves data placement
  • JTAG simplifies board test
  • Port selects enable depth scaling
  • VDDQ range eases I/O matching
  • Defined power-up prevents faults
  • Low SER improves data integrity

Applications

Documents

Design resources

Developer community