ArchitectureQDR-II+
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 36
-
Density72 MBit
-
ECCN
-
FamilyQDR-II+
-
Frequency450 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
On-Die TerminationN
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Read Latency (Cycles)2.5
| Recommended | ||
|
OPN
|
CY7C1565KV18-450BZI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85180) | |
| Packing Size | 136 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85180) |
| Packing Size | 136 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- QDR II+ four-word burst
- Separate read/write data ports
- DDR I/O on read and write ports
- 2.5-cycle read latency (DOFF=H)
- 1-cycle read latency (DOFF=L)
- 550 MHz maximum clock
- Data valid 0.45 ns from clock edge
- Echo clocks CQ/CQ for capture
- QVLD asserts 0.5 cycle before data
- Programmable output impedance (RQ)
- On-chip PLL operates down to 120 MHz
- IEEE 1149.1 JTAG boundary scan
Benefits
- No bus turnaround, less contention
- DDR at 550 MHz boosts bandwidth
- 4-word burst cuts addr bus rate
- Selectable latency eases timing
- 1-cycle mode reduces read delay
- 0.45 ns valid supports tight timing
- CQ/CQ simplifies data capture
- QVLD eases strobe and timing align
- RQ matching improves signal integrity
- PLL improves data placement accuracy
- Depth expansion without wait states
- JTAG speeds board test and debug
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.