ArchitectureNoBL, Flow-through
-
Bank SwitchingN
-
Data Widthx 36
-
Density72 MBit
-
ECCN
-
FamilyNoBL
-
Frequency133 MHz
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
On-Die TerminationN
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.38 V to 2.63 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY7C1471BV25-133AXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 144 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 144 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- NoBL eliminates dead bus cycles
- Up to 133 MHz synchronous bus
- 6.5 ns CLK-to-data valid (tCDV)
- Data transfers every clock cycle
- Registered synchronous inputs
- Byte write via BWX and WE
- Linear or interleaved burst order
- Three chip enables (CE1-CE3)
- Asynchronous output enable (OE)
- Clock enable (CEN) suspends ops
- ZZ mode automatic power-down
- VDD 2.375–2.625 V operation
Benefits
- Enables true back-to-back R/W
- High throughput at 133 MHz
- 6.5 ns access cuts latency
- Maximizes bandwidth per clock
- Eases timing with input regs
- Cuts write traffic with bytes
- Efficient cacheline burst reads
- Simplifies depth/bank expansion
- Quickly tri-states shared buses
- Stall cycles without extra logic
- Lower idle power via ZZ or CE
- 2.5 V core eases power design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.