ArchitectureNoBL, Flow-through
-
Bank SwitchingN
-
Data Widthx 36
-
Density36 MBit
-
ECCN
-
FamilyNoBL
-
Frequency133 MHz
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
On-Die TerminationN
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3.14 V to 3.63 V
-
Organization (X x Y)1Mb x 36
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationIndustrial
-
Read Latency (Cycles)1
| Recommended | ||
|
OPN
|
CY7C1461KV33-133AXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 72 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2031 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 72 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2031 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- NoBL eliminates dead cycles R/W
- Up to 133 MHz, zero wait states
- Data transfer every clock cycle
- Synchronous flow-through burst SRAM
- Linear or interleaved burst order
- 6.5 ns CLK-to-data valid (tCDV)
- 3.135 V to 3.6 V core supply (VDD)
- 2.375 V to 2.625 V I/O (VDDQ)
- Byte write with BWX + WE inputs
- 3 chip enable inputs (CE1-CE3)
- Asynchronous OE for tri-state control
- ZZ sleep mode preserves data
Benefits
- Seamless write-read transitions
- 133 MHz boosts memory bandwidth
- 1-cycle data supports fast compute
- Predictable sync timing simplifies bus
- Burst modes cut controller overhead
- 6.5 ns output speeds timing closure
- 3.3 V core eases power integration
- 2.5 V/3.3 V I/O fits more systems
- Byte writes cut write traffic
- 3 CEs enable easy bank expansion
- OE tri-state avoids bus contention
- Sleep cuts power with data retained
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.