Density16 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)2M x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1069G30-10BVXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 480 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 480 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 2M words × 8-bit SRAM array
- Embedded ECC single-bit correction
- tAA address access down to 10 ns
- Read cycle time tRC down to 10 ns
- OE to data valid tDOE down to 5 ns
- Data retention at VCC = 1.0 V
- ICC 90 mA typ at 100 MHz
- ISB2 20 mA typ power-down
- Dual chip enable inputs (CE1, CE2)
- High-Z outputs when deselected
- TTL-compatible inputs and outputs
- > 2001 V ESD (MIL-STD-883)
Benefits
- Corrects single-bit RAM soft errors
- Simplifies error monitoring via ERR
- 10 ns access supports fast CPUs
- 5 ns OE enables quick bus reads
- 10 ns tRC boosts read throughput
- 1.0 V retention cuts backup power
- Lower supply current at 100 MHz
- Power-down current reduces idle draw
- Dual CE enables flexible memory decode
- High-Z outputs ease bus sharing
- TTL I/O levels reduce glue logic
- High ESD improves handling robustness
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.