Density16 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512K x 32
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
|
OPN
|
CY7C1062G30-10BGXIT |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | BGA-119 (51-85115) |
| Packing Size | 500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | BGA-119 (51-85115) |
| Packing Size | 500 |
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
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 16-Mbit SRAM (512K x 32)
- Embedded ECC for single-bit fix
- ERR output flags 1-bit ECC event
- Address access time tAA 10 ns/15 ns
- 4 byte enables (BA, BB, BC, BD)
- 3 chip enables for expansion (CE1-3)
- Automatic power-down on deselect
- High-Z outputs when disabled
- TTL-compatible I/O levels
- VCC: 1.65-2.2 V or 2.2-3.6 V
- Data retention at VDR = 1.0 V
- ESD (HBM) > 2001 V
Benefits
- Fits 32-bit data paths directly
- ECC improves data integrity
- ERR pin speeds fault handling
- 10 ns/15 ns enables fast access
- Byte writes cut bus bandwidth
- 3 enables simplify bank expansion
- Auto power-down reduces standby
- High-Z eases bus sharing
- TTL I/O eases logic interfacing
- Works across common supply rails
- 1.0 V retention saves battery
- >2001 V ESD improves robustness
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.