CY7C1061G30-10BVJXIT
Active and preferred
RoHS Compliant
Lead-free

CY7C1061G30-10BVJXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1061G30-10BVJXIT
CY7C1061G30-10BVJXIT


Product details

  • Density
    16 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    1M x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7C1061G30-10BVJXIT
Product Status active and preferred
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
CY7C1061G30-10BVJXIT is a 16-Mbit (1M × 16) fast asynchronous CMOS SRAM with embedded ECC for single-bit error correction. This 2.2 V to 3.6 V industrial-grade (-40°C to 85°C) device provides 10 ns access (tAA) and TTL-compatible inputs/outputs. It supports dual chip enables, byte writes via BLE/BHE, and automatic CE power-down (ISB2 typ 20 mA). Packaged in 48-ball VFBGA (BV), tape-and-reel.

Features

  • 16-Mbit (1M x 16) async SRAM
  • Embedded ECC single-bit correction
  • ERR output flags corrected 1-bit
  • tAA access time 10 ns/15 ns
  • 16-bit I/O with BLE/BHE byte writes
  • Single or dual chip-enable inputs
  • Auto CE power-down (ISB1/ISB2)
  • ICC typ 90 mA at 100 MHz
  • 1.0 V data retention mode
  • TTL-compatible I/O levels
  • Ambient temp -40°C to +85°C
  • ESD > 2001 V (MIL-STD-883)

Benefits

  • ECC improves SRAM data integrity
  • ERR pin simplifies error monitoring
  • 10 ns access supports fast reads
  • Byte writes reduce write bandwidth
  • CE options ease system integration
  • Auto power-down cuts standby draw
  • 1.0 V retention lowers backup power
  • TTL levels ease bus interfacing
  • -40°C to +85°C boosts reliability
  • High ESD improves handling margin
  • Lower active current reduces heat
  • Async SRAM simplifies controller logic

Applications

Documents

Design resources

Developer community