Density4 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512K x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1049G30-10ZSXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 675 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 675 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 4-Mbit SRAM (512K × 8)
- Embedded ECC corrects 1-bit errors
- tAA address access down to 10 ns
- Data retention at VCC = 1.0 V
- Auto CE power-down (ISB2 8 mA max)
- ICC 45 mA max at 100 MHz
- OE to data valid tDOE 4.5 ns max
- Inputs/outputs TTL compatible
- I/O high-Z when deselected or OE high
- Ambient operation –40°C to +85°C
- DC I/O leakage ±1 µA max
- ERR output flags ECC event (GE)
Benefits
- ECC boosts read data integrity
- ERR pin simplifies error monitoring
- 10 ns access supports fast CPUs
- Wide VCC supports multi-rail systems
- 1.0 V retention saves backup power
- CE power-down cuts standby dissipation
- 45 mA max helps power budgeting
- Fast OE access lowers read latency
- Hi-Z outputs ease bus sharing
- TTL levels simplify glue logic
- –40°C to +85°C improves robustness
- Low leakage reduces idle losses
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.