Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62157H30-45BVXAT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 8-Mbit (512K x 16) SRAM
- Embedded ECC single-bit correction
- 16-bit I/O with byte enables
- 45 ns read/write cycle time
- 2.2 V to 3.6 V VCC supply
- 1.0 V data retention (VDR)
- 5.5 µA typ standby (ISB)
- 36 mA max ICC at fMAX
- >2001 V ESD (MIL-STD-883)
- OE/WE/CE tri-state output control
Benefits
- ECC helps protect data integrity
- Byte writes cut bus activity
- 45 ns access supports fast CPUs
- 2.2–3.6 V fits common 3 V rails
- 1.0 V retention lowers backup power
- 5.5 µA standby extends battery life
- Tri-state outputs ease bus sharing
- Dual chip enables simplify decoding
- High ESD improves handling yield
- CMOS SRAM enables instant reads
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.