Density8 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62157H30-45BVXA | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 960 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 960 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 8-Mbit SRAM (512K x 16)
- Embedded ECC single-bit correction
- 45 ns read/write cycle time
- VCC operating 2.2 V to 3.6 V
- Standby current 5.5 µA typ
- Standby current 16 µA max
- Operating ICC 36 mA max at fMAX
- 1.0 V data retention mode
- Byte write enables (BHE, BLE)
- Dual chip-enable inputs CE1/CE2
- OE to High-Z in 18 ns max
- TTL-compatible I/O levels
Benefits
- ECC improves data integrity
- 45 ns supports fast CPU access
- 2.2-3.6 V fits 3.3 V rails
- µA standby extends battery life
- Low max standby cuts idle power
- 36 mA max eases power budgeting
- 1.0 V retention saves backup power
- Byte enables cut write energy
- Dual CE supports bank selection
- Fast HI-Z eases bus sharing
- TTL I/O simplifies interfacing
- 20 mA sink drives loads directly
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.