Density8 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn;Ni/Pd/Au
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) max5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)512K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationAutomotive
-
Speed55 ns
| Recommended | ||
|
OPN
|
CY62157ELL-55ZSXE | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 135 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 135 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 512K × 16 CMOS SRAM
- 4.5 V to 5.5 V single-supply
- 45 ns read cycle time (tRC)
- OE access 22 ns max (tDOE)
- 1.8 mA active at 1 MHz (typ)
- 2 µA standby current (typ)
- Auto power-down when deselected
- Byte writes via BHE/BLE enables
- CE1/CE2 chip enables for expand
- TTL input level compatible
- I/O high-Z on deselect/OE HIGH
- ESD withstand > 2001 V (HBM)
Benefits
- Simple 16-bit memory interface
- Runs directly from 5 V rails
- Fast reads cut CPU wait states
- OE gating helps shared bus I/O
- Lower run current saves energy
- µA standby extends battery life
- Reduces power when memory idle
- Byte writes reduce bus traffic
- Easy multi-chip memory scaling
- Works with legacy TTL CPUs
- High-Z outputs avoid contention
- ESD robustness reduces failures
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.