Density4 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)256K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62146G30-45BVXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 4800 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 4800 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 4-Mbit SRAM (256K × 16)
- Embedded ECC single-bit correct
- 45 ns or 55 ns read cycle
- OE access 22 ns (45 ns grade)
- 16-bit I/O with byte enables
- Address bus A0-A17 (18 bits)
- Single or dual chip enable inputs
- Auto power-down standby 3.5 µA typ
- Standby current 8.7 µA max
- 1.0-V data retention mode
- TTL-compatible I/O levels
- Outputs go HI-Z when deselected
Benefits
- Fits 16-bit memory maps easily
- ECC corrects bit errors on read
- 45 ns supports fast CPU access
- 22 ns OE enables low read latency
- Byte writes reduce bus bandwidth
- 18-bit address simplifies decode
- Flexible CE options ease design-in
- µA standby extends battery life
- Low max standby eases power budget
- Retention saves data in deep sleep
- TTL I/O eases logic interfacing
- HI-Z outputs simplify bus sharing
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.