Density2 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Operating Voltage (VCCQ) max3.6 V
-
Organization (X x Y)128K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62137FV30LL-45ZSXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 675 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 675 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- 2-Mbit SRAM, 128K × 16
- 45 ns read/write cycle time
- VCC operating range 2.2 V to 3.6 V
- Ambient TA −40°C to +85°C
- 1.6 mA typ ICC at 1 MHz
- 13 mA typ ICC at fmax
- 1 µA typ standby current (ISB)
- 5 µA max standby current (ISB)
- Auto power-down when deselected
- BLE/BHE byte enables (8-bit)
- Data retention at VCC = 1.5 V
- ICCDR max 4 µA at 1.5 V
Benefits
- 16-bit bus boosts bandwidth
- 45 ns access reduces CPU stalls
- 2.2–3.6 V fits 3 V rails
- −40 to +85°C handles harsh envs
- Low active current cuts energy use
- Low standby extends battery life
- Auto power-down saves idle power
- Byte writes reduce update energy
- High-Z outputs ease bus sharing
- 1.5 V retention preserves data
- CE/OE control simplifies expansion
- Low leakage supports data integrity
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.