Density2 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)128K x 16
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62137EV30LL-45ZSXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- 2 Mbit SRAM, 128K × 16
- 45 ns read/write cycle time
- VCC 2.2 V to 3.6 V operation
- Standby 1 µA typ, 7 µA max
- ICC 2.0 mA typ at 1 MHz
- Automatic CE power-down mode
- Data retention at VCC = 1 V
- ICCDR 0.8 µA typ, 3 µA max
- OE/CE/BLE/BHE tri-state outputs
- Byte write enables BLE/BHE
- tDOE 22 ns OE to data valid
- Input/output leakage ±1 µA
Benefits
- Fits 16-bit MCU/FPGA buses
- 45 ns access reduces wait states
- 2.2–3.6 V suits 3 V rails
- µA standby extends battery life
- Low ICC cuts active power budget
- Auto power-down saves idle energy
- 1 V retention supports backup rail
- Low ICCDR enables long retention
- Tri-state I/O eases bus sharing
- Byte enables reduce write energy
- Fast tDOE improves read latency
- Low leakage reduces node loading
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.