CY29412FLXI

CY29412FLXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY29412FLXI
CY29412FLXI


Product details

  • Category
    High Performance Programmable XO
  • Core/IO Operating Voltages ((V))
    1.8/2.5/3.3
  • Features
    Programmable High-Frequency Crystal Oscillator
  • I/O Voltage ((V))
    1.8/2.5/3.3
  • Input Type
    Xtal Inside
  • Lead Ball Finish
    Ni/Au
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 3.63 V
  • Output Frequency range
    15 MHz to 2100 MHz
  • Output Signal Type
    Differential
  • Outputs
    1
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community