Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY2547QIT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY2547QIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY2547QIT
CY2547QIT


Product details

  • Core/IO Operating Voltages ((V))
    1.8
  • Features
    8-Output Low-Voltage Programmable Spread Spectrum Clock Generator
  • I/O Voltage ((V))
    1.8
  • Input Frequency range
    8 MHz to 166 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Ni/Pd/Au
  • On-chip Clock Generation (PLL)
    4
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.65 V to 1.95 V
  • Output Frequency range
    3 MHz to 166 MHz
  • Output Signal Type
    CMOS
  • Outputs
    8
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    Y

OPN
CY2547QIT
Product Status discontinued
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
The CY2547QIT is an 8-output, low-voltage programmable spread spectrum clock generator with four integrated PLLs, supporting output frequencies from 3.0 to 166.0 MHz and input frequencies from 8.0 to 166.0 MHz. It operates at 1.65 to 1.95 V with 1.8 V core and I/O, offers CMOS outputs, and is qualified for industrial temperatures from -40 to 85°C. Features include I2C programmability, halogen-free and RoHS compliance, and tape-and-reel packaging.

Features

  • Four programmable PLLs
  • I2C serial programming
  • Input: crystal 8–48 MHz, clock 8–166 MHz
  • Output: 3–166 MHz (CY2545), 3–50 MHz
  • Programmable spread spectrum
  • Lexmark/Linear modulation profiles
  • Eight clock outputs, independent source
  • Glitch-free frequency switching
  • Programmable output drive strength
  • Cycle-to-cycle jitter max 150 ps
  • PLL lock time max 3 ms
  • Nonvolatile configuration memory

Benefits

  • Generates up to four independent clocks
  • Easy system integration via I2C
  • Flexible input/output frequency options
  • EMI reduction with spread spectrum
  • Customizable modulation for EMI needs
  • Supports complex multi-clock designs
  • No glitches during frequency changes
  • Output drive tailored to system needs
  • Stable clocks with low jitter
  • Fast PLL lock for quick startup
  • Retains settings after power cycle
  • Simplifies system clock architecture

Applications

Documents

Design resources

Developer community