Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY25100SXCF
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY25100SXCF

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY25100SXCF
CY25100SXCF


Product details

  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    Field Programmable Spread Spectrum Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    8 MHz to 166 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    3 MHz to 200 MHz
  • Output Signal Type
    CMOS
  • Outputs
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    Y

OPN
CY25100SXCF
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 485
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY25100SXCF is a programmable spread spectrum clock generator for EMI reduction in high-speed digital systems. It supports 8 to 166 MHz input and generates two CMOS outputs from 3 to 200 MHz. Operating at 3.13 to 3.45 V and 0 to 70°C, it features an on-chip PLL, programmable spread spectrum (center ±0.25% to ±2.5%, down –0.5% to –5.0%), 3.3 V I/O, and RoHS compliance. Typical uses include EMI reduction in consumer and industrial electronics.

Features

  • Field and factory programmable
  • Output frequency: 3 to 200 MHz
  • Programmable spread: ±0.25% to ±2.5%
  • Down spread: –0.5% to –5.0%
  • Integrated PLL and SSC technology
  • Crystal load capacitor: 12 to 60 pF
  • Low cycle-to-cycle jitter
  • Two clock outputs: SSCLK, REFCLK
  • Spread spectrum on/off control
  • Power down or output enable
  • Output duty: 45–55% (SSCLK)
  • Slew rate up to 4.0 V/ns

Benefits

  • Enables fast EMI-compliant clock design
  • Flexible for late design changes
  • Reduces EMI for easier compliance
  • Eliminates external load capacitors
  • Reliable clock with low jitter
  • Two outputs support multiple domains
  • Programmable for various applications
  • Quick power cycling saves energy
  • Spread control adapts to system needs
  • Consistent output duty for integrity
  • High slew rate supports fast edges
  • Field programmability reduces inventory

Applications

Documents

Design resources

Developer community