CategoryZero Delay Buffers
-
Core/IO Operating Voltages ((V))3.3
-
FeaturesLow Cost 3.3V Spread Aware Zero Delay Buffer
-
FunctionSee datasheet
-
I/O Voltage ((V))3.3
-
Input Frequency range10 MHz to 133 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3 V to 3.6 V
-
Output Frequency range10 MHz to 133 MHz
-
Output Signal TypeLVCMOS
-
Outputs5
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationCommercial
-
Spread SpectrumY
|
OPN
|
CY23S05SXC-1H |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 1940 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 1940 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- On-chip PLL locks to input clock
- Zero input-output propagation delay
- Output-output skew less than 250 ps
- Device-device skew less than 700 ps
- Cycle-to-cycle jitter less than 200 ps
- Test mode to bypass PLL (CY23S09)
- Spread Aware, passes Spread Spectrum
- 3.3 V operation, 0.65 μm CMOS tech
- Input reference 5 V tolerant
- One input drives multiple outputs
- Output frequency up to 133 MHz
- Duty cycle 40% to 60%
Benefits
- Ensures precise clock synchronization
- Reduces timing errors across outputs
- Reliable multi-device clock distribution
- Minimizes system jitter for signal
- Supports EMI reduction techniques
- Flexible test/debug with PLL bypass
- Compatible with modern 3.3 V systems
- Handles 5 V input for legacy support
- High output count simplifies design
- Wide frequency range for many uses
- Stable duty cycle for timing accuracy
- Robust CMOS for low power, high speed
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.