CategoryNon Zero Delay Buffers
-
Core/IO Operating Voltages ((V))3.3
-
Features3.3V Non Zero Delay Buffer
-
FunctionSee datasheet
-
I/O Voltage ((V))3.3
-
Input Frequency range0 MHz to 133 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)0
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3 V to 3.6 V
-
Output Frequency range0 MHz to 133 MHz
-
Output Signal TypeLVCMOS
-
Outputs9
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationCommercial
-
Spread SpectrumN
|
OPN
|
CY2309NZSXC-1H |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-16 (51-85068) |
| Packing Size | 960 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (51-85068) |
| Packing Size | 960 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- One-input to nine-output buffer
- Drives up to four SO-DIMMs
- Low power: <32 mA at 66.6 MHz
- Supports 2–133.33 MHz frequencies
- Output-output skew <250 ps
- Input-output delay 1 ns
- Multiple VDD/VSS pins for noise/EMI
- Output rise/fall time ≤1.5 ns
- Power-up time 0.05–50 ms
- Thermal resistance 111°C/W (JA)
- ESD protection >2,000 V
Benefits
- Enables reliable clock distribution
- Supports high-density memory systems
- Extends battery life in mobile devices
- Flexible for various clock speeds
- Ensures precise signal timing
- Fast signal propagation reduces latency
- Reduces system noise and EMI
- Fast transitions for sharp signals
- Quick system power-up
- Handles thermal stress efficiently
- Protects against ESD damage
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.