CategoryZero Delay Buffers
-
Core/IO Operating Voltages ((V))3.3
-
Features3.3V Zero Delay Buffer
-
FunctionSee datasheet
-
I/O Voltage ((V))3.3
-
Input Frequency range10 MHz to 133 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)1
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 3.6 V
-
Output Frequency range10 MHz to 133 MHz
-
Output Signal TypeLVCMOS
-
Outputs5
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumN
|
OPN
|
CY2305CSXI-1T |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2500 |
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
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- Zero delay clock buffering
- On-chip PLL for clock alignment
- 10 MHz to 133 MHz frequency support
- Low output-to-output skew
- Cycle-to-cycle jitter 50 ps typical
- Test mode bypasses PLL (CY2309C)
- Power-down mode with low current
- Input drives multiple outputs (5 or 9)
- 3.3 V single supply operation
- Internal feedback for skew adjustment
- Supports three-state outputs
- ESD protection > 2,000 V
Benefits
- Ensures precise clock distribution
- Maintains signal integrity at high
- Reduces timing errors in designs
- Minimizes jitter for reliable systems
- Flexible testing with PLL bypass
- Saves power in standby mode
- Drives multiple loads from one source
- Simplifies power design with 3.3 V
- Adjustable skew for design flexibility
- Three-state outputs ease board debug
- Robust against ESD events
- Supports demanding industrial needs
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.