Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY2305CSXI-1HT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY2305CSXI-1HT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY2305CSXI-1HT
CY2305CSXI-1HT


Product details

  • Category
    Zero Delay Buffers
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    3.3V Zero Delay Buffer
  • Function
    See datasheet
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    10 MHz to 133 MHz
  • Input Type
    LVCMOS/LVTTL
  • Lead Ball Finish
    Pure Sn;Ni/Pd/Au
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Output Frequency range
    10 MHz to 133 MHz
  • Output Signal Type
    LVCMOS
  • Outputs
    5
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY2305CSXI-1HT
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
The CY2305CSXI-1HT is a 3.3 V zero delay clock buffer with five LVCMOS outputs for industrial applications. It operates from 3.0 to 3.6 V, supports 10 to 133 MHz input and output frequencies, and integrates an on-chip PLL for zero input-output propagation delay. Housed in an 8-pin SOIC package, it is RoHS compliant and offers high drive capability for robust clock distribution in harsh environments.

Features

  • Zero delay clock buffering
  • On-chip PLL for clock alignment
  • 10 MHz to 133 MHz frequency support
  • Low output-to-output skew
  • Cycle-to-cycle jitter 50 ps typical
  • Test mode bypasses PLL (CY2309C)
  • Power-down mode with low current
  • Input drives multiple outputs (5 or 9)
  • 3.3 V single supply operation
  • Internal feedback for skew adjustment
  • Supports three-state outputs
  • ESD protection > 2,000 V

Benefits

  • Ensures precise clock distribution
  • Maintains signal integrity at high
  • Reduces timing errors in designs
  • Minimizes jitter for reliable systems
  • Flexible testing with PLL bypass
  • Saves power in standby mode
  • Drives multiple loads from one source
  • Simplifies power design with 3.3 V
  • Adjustable skew for design flexibility
  • Three-state outputs ease board debug
  • Robust against ESD events
  • Supports demanding industrial needs

Applications

Documents

Design resources

Developer community