Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY22800KFXC
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY22800KFXC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22800KFXC
CY22800KFXC


Product details

  • Category
    VCXO
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    Universal Programmable Clock Generator with VCXO and Spread Spectrum
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    0.5 MHz to 100 MHz
  • Input Type
    Xtal Inside
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.14 V to 3.47 V
  • Output Frequency range
    1 MHz to 200 MHz
  • Output Signal Type
    CMOS
  • Outputs
    3
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    Y

OPN
CY22800KFXC
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 1940
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 1940
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN
The CY22800KFXC is a universal programmable clock generator with integrated VCXO and spread spectrum capability, designed for EMI reduction in high-speed digital systems. It operates from 3.14 to 3.47 V, supports input frequencies from 0.5 to 100 MHz (crystal or clock), and delivers three CMOS outputs from 1 to 200 MHz. The device is field programmable, RoHS compliant, halogen free, and specified for commercial temperature range (0 to 70°C).

Features

  • Universal programmable clock generator
  • Field-programmable up to 100 times
  • Integrated proprietary PLL
  • Spread spectrum clock generation
  • VCXO for frequency tracking
  • Low jitter, high accuracy outputs
  • Output duty cycle: 45% to 55%
  • Output rise/fall slew rate: 0.8–1.4 V/ns
  • PLL lock time max 3 ms
  • Supports crystal and clock input
  • Synthesizes multiple output frequencies
  • Programmable via CY36800 dongle

Benefits

  • Flexible clocking for diverse
  • Fast prototyping with reprogrammable
  • Stable, precise clock generation
  • Reduces EMI for easier compliance
  • Tracks reference for system
  • Clean signals improve system reliability
  • Consistent output for robust operation
  • Fast signal transitions for high-speed
  • Quick PLL lock for rapid startup
  • Adapts to various clock sources
  • Multiple outputs simplify system design
  • Easy configuration with programmer

Applications

Documents

Design resources

Developer community