Density2 MBit
-
FamilyExcelon™
-
Frequency108 MHz
-
InterfacesQSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range1.8 V to 3.6 V
-
Operating Voltage range1.8 V to 3.6 V
-
Organization (X x Y)256Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15B102QSN-108SXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (001-85261) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (001-85261) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 2-Mbit F-RAM, 256K × 8 organization
- 100 trillion read/write cycles endurance
- 151-year data retention at 65°C
- Instant non-volatile write, no delay
- Quad, dual, extended, and single SPI
- Up to 108 MHz SPI SDR, 54 MHz SPI DDR
- Embedded ECC: 1-bit correction, 2-bit
- Hardware and software write protection
- Unique device and serial number
- Low-power: 10 mA active, 0.1 µA hibernate
- 256-byte special sector, survives reflow
Benefits
- Reliable for frequent, rapid data logging
- No data loss from power interruptions
- Eliminates write delays, boosts throughput
- Flexible interface for various controllers
- High-speed SPI enables fast access
- ECC ensures robust data integrity
- Protects data from accidental writes
- Enables device traceability and security
- Low power extends battery/system life
- Special sector ideal for secure storage
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.