Density64 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.65 V
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15B064J-SXET | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 64-Kbit nonvolatile F-RAM, organized as 8K ×
- 10 trillion (10¹³) read/write endurance
- 121-year data retention at 85°C
- NoDelay™ writes, immediate data storage
- Up to 1 MHz I2C serial interface
- Supports 100 kHz and 400 kHz I2C timings
- 120 μA active current at 100 kHz
- 6 μA standby current
- VDD operation: 3.0 V to 3.6 V
- Operating temperature: –40°C to +125°C
- Direct hardware replacement for serial I2C
- Advanced high-reliability ferroelectric
Benefits
- Reliable data even after power loss
- 10¹³ cycles enable frequent data logging
- 121-year retention prevents data loss
- No write delays, faster system response
- 1 MHz I2C enables high-speed access
- Compatible with legacy I2C designs
- Low active current reduces power use
- 6 μA standby extends battery life
- 3.0–3.6 V fits standard power rails
- Operates from –40°C to +125°C
- Drop-in replacement simplifies upgrades
- High reliability for demanding applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.