Density16 kBit
-
Frequency16 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.65 V
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)2Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationAutomotive(A)
-
Speed0 ns
|
OPN
|
CY15B016Q-SXAT |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Kbit F-RAM organized as 2K × 8
- 100 trillion (10¹⁴) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ writes at bus speed
- Up to 20 MHz SPI interface
- Supports SPI mode 0 and mode 3
- Hardware and software write protection
- 200 μA active current at 1 MHz
- 3 μA typical standby current
- Low-voltage operation: VDD = 2.7 V to 3.6 V
- Operating temperature: –40°C to +85°C
- HOLD pin for operation suspension
Benefits
- Reliable nonvolatile storage for critical
- Eliminates write delays for fast operation
- Withstands frequent and rapid data logging
- Retains data for decades without refresh
- Drop-in replacement for serial flash/EEPROM
- Reduces risk of data loss in power cycles
- Low power extends battery/system life
- Flexible use in various SPI systems
- Protects data integrity with write protection
- Operates in harsh temperature conditions
- HOLD pin enables multitasking in systems
- Simplifies integration with standard SPI
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.