Density16 kBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range3 V to 3.6 V
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)2Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15B016J-SXET | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Kbit ferroelectric RAM organized as 2K × 8
- 10 trillion read/write cycles endurance
- 121-year data retention at 85°C
- NoDelay™ instant write technology
- Up to 1 MHz I2C serial interface
- Supports 100 kHz, 400 kHz legacy timings
- 120 μA max active current at 100 kHz
- 20 μA standby current at 125°C
- VDD operation: 3.0 V to 3.6 V
- –40°C to +125°C operating temperature
- ESD protection: 2 kV HBM, 500 V CDM
- Latch-up current >140 mA
Benefits
- Enables frequent and rapid data logging
- Reliable data storage for over a century
- Eliminates write delays for real-time use
- Drop-in replacement for I2C EEPROM
- Low power extends battery life
- Operates reliably in harsh environments
- Withstands high ESD and latch-up events
- No data loss from power interruptions
- Reduces system complexity and cost
- Supports legacy and new I2C designs
- Suitable for automotive and industrial use
- High endurance minimizes maintenance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.