Density4 kBit
-
Frequency16 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.65 V
-
Operating Voltage range3 V to 3.6 V
-
Organization (X x Y)0.5Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed0 ns
|
OPN
|
CY15B004Q-SXAT |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 4-Kbit F-RAM organized as 512 × 8
- 100 trillion read/write cycle endurance
- 151-year data retention at 65°C
- NoDelay™ real-time write operation
- Up to 20 MHz SPI bus interface
- Low active current: 200 μA at 1 MHz
- 3 μA typical standby current
- 2.7 V to 3.6 V supply voltage
- Multi-tiered hardware/software write
- Block protection for 1/4, 1/2, or full array
- Operating temperature: –40°C to +85°C
- Fast access: 20 ns output data valid time
Benefits
- Reliable data even after power loss
- 100 trillion cycles for frequent writes
- 151-year retention for long-term storage
- No write delays, instant data storage
- 20 MHz SPI enables fast data transfer
- Low power for energy-efficient designs
- Minimal standby current saves battery
- Works with standard 3 V systems
- Robust protection prevents data corruption
- Flexible block protection for secure storage
- Operates in harsh environments
- Fast access improves system response
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.