Density4 MBit
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)512Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY14V104LA-BA45XI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-48 (51-85128) | |
| Packing Size | 299 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-48 (51-85128) |
| Packing Size | 299 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 25 ns or 45 ns access time
- AutoStore on power-down
- STORE via software or device pin
- RECALL via software or power-up
- 1,000 K non-volatile STORE cycles
- 20-year data retention
- VCC 3.0 V to 3.6 V core supply
- VCCQ 1.65 V to 1.95 V I/O supply
- VCAP capacitor 61 uF to 180 uF
- AutoStore current (ICC4) max 8 mA
- Standby current ISB max 8 mA
- CMOS I/O levels (VIH 0.7×VCCQ)
Benefits
- Automatic backup on power loss
- Fast reads for real-time data
- Flexible save control options
- Quick restart with power-up RECALL
- Supports frequent non-volatile saves
- Retains critical data long-term
- Fits standard 3.3 V power rails
- Interfaces directly to 1.8 V logic
- Simple hold-up cap design on VCAP
- Eases PSU sizing during AutoStore
- Cuts idle power in standby mode
- Easy MCU interface with CMOS levels
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.