Density1 MBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)128Kb x 8
-
Peak Reflow Temp220 °C
-
QualificationIndustrial
-
Speed0 ns
|
OPN
|
CY14B101J2-SXI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 485 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 485 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- 1-Mbit nvSRAM, 128K × 8 array
- I2C up to 3.4 MHz (Hs-mode)
- Fast-mode Plus I2C at 1 MHz
- 100 kHz and 400 kHz I2C modes
- AutoStore on power-down
- STORE via I2C command
- Hardware STORE via HSB pin
- RECALL on power-up or I2C cmd
- WP pin hardware write protect
- Block protect 1/4, 1/2, full
- 8-byte serial number
- Manuf ID and product ID readable
Benefits
- Keeps data on power loss automatically
- No write-delay, SRAM-like access
- 3.4 MHz supports fast data logging
- Flexible STORE/RECALL control options
- WP and blocks prevent corruption
- IDs/serial enable traceability
- Reduces firmware complexity on backup
- Cuts downtime after brownouts
- Long-life storage via QuantumTrap
- 20-year retention at 85°C
- 1M STORE cycles for endurance
- 8 µA sleep reduces standby power
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.