BXY44-10(P)
NEW
Active and preferred
RoHS Compliant

BXY44-10(P)

NEW
200V current controlled RF resistor for RF attenuators and switches

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BXY44-10(P)
BXY44-10(P)


Product details

  • CT max
    0.35 pF
  • IF max
    400 mA
  • RF
    200 Ω
  • VBR min
    200 V

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Infineon's BXY44-10(P) is a 200 V current controlled RF resistor for RF attenuators and switches. Check out the datasheet and contact our sales team to learn more.

Features

  • Current controlled RF resistor for RF attenuators and switches
  • High reverse voltage
  • Hermetically sealed microwave package
  • ESA space qualified
  • Operating temperature -55 to 155°C
  • Type Variant No. 10
Documents

Design resources

Developer community