BXY42-03(ES)
NEW
Active and preferred
RoHS Compliant

BXY42-03(ES)

NEW
50V HiRel Silicon PIN Diode for high speed switching of RF signals

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BXY42-03(ES)
BXY42-03(ES)


Product details

  • CT max
    0.26 pF
  • IF max
    5000 mA
  • RF
    1.2 Ω
  • VBR min
    50 V

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER UNSAWN
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER UNSAWN
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's BXY42-03(ES) is a 50 V HiRel Silicon PIN Diode for high speed switching of RF signals. Check out the datasheet and contact our sales team to learn more.

Features

  • PIN Diode for high speed switching of RF signals
  • Very low capacitance
  • Hermetically sealed microwave package
  • ESA space qualified
  • Operating temperature -55 to 175°C
  • Type Variant No. 3
Documents

Design resources

Developer community