BTS7050-2EPL
Active and preferred
RoHS Compliant
Lead-free

BTS7050-2EPL

The BTS7050-2EPL is a Smart High-Side Power Switch, providing protection functions and diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7050-2EPL
BTS7050-2EPL
ea.


Product details

  • Certifications
    ISO 26262-ready
  • Channels
    2
  • Classification
    ISO 26262-ready
  • Current Limit range
    7.45 A to 11.5 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • Halogen-free
    Yes
  • IL Nominal Current (@ TA = 85°C)
    3 A
  • IL (Short Circuit Current)
    9.48 A
  • Load Current
    3 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3 V to 28 V
  • toff (Turn OFF time) max
    220 µs
  • ton (Turn ON time) max
    210 µs
  • Undervoltage Recovery Delay
    No

OPN
BTS70502EPLXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 11/2022
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 11/2022
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
DE
ea.
in stock
The product has a Capacitive Load Switching mode implemented to charge capacitive loads and to reduce current peaks during switch on of capacitors.

Features

  • High-Side Switch with Diagnosis&Embedded
  • Part of PROFETTM+2 12V Family
  • Switch ON capability while(Inverse ON)
  • Capacitive load switching mode
  • Qualified in accordance AEC Q100 grade 1
  • Temp Limitation with Controlled Restart
  • Overcurrent Protection with Restart
  • Undervoltage shutdown
  • OverV protection with extern components
  • Proportional load current sense
  • Open Load in ON and OFF state
  • Short circuit to ground and battery

Diagrams

BTS7090-2EPL-Diagram
BTS7090-2EPL-Diagram
BTS7090-2EPL-Diagram
Documents

Design resources

Developer community