BSZ063N04LS6
Active and preferred
RoHS Compliant

BSZ063N04LS6

OptiMOS™ 6 40V power MOSFETs combining best-in-class RDS(on) with superior switching performance

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ063N04LS6
BSZ063N04LS6


Product details

  • ID (@ TC=25°C) max
    40 A
  • ID (@25°C) max
    40 A
  • IDpuls max
    160 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 3.3 x 3.3 Fused Lead
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    38 W
  • QG (typ @10V)
    9.5 nC
  • QG (typ @4.5V)
    4.6 nC
  • RDS (on) (@4.5V) max
    8.8 mΩ
  • RDS (on) (@10V) max
    6.3 mΩ
  • Special Features
    Logic Level
  • VDS max
    40 V
  • VGS(th) range
    1.3 V to 2.3 V
  • VGS(th)
    1.78 V

OPN
BSZ063N04LS6ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
The OptiMOS™ 6 power MOSFET 40V family is optimized for a variety of applications and circuits, such as synchronous rectification in switched mode power supplies (SMPS) in servers, desktop PCs, wireless chargers, quick chargers and ORing circuits. Improvements in on-state resistance (RDS(on)) and figure of merits (FOM - RDS(on) x Qg and Qgd) enable designers to increase efficiency, allowing easier thermal design and less paralleling, leading to system cost reduction.

Features

  • Compared to alternative products:
  • RDS(on) reduced by 30%
  • Improved FOM Qg x RDS(on) by 29%
  • Improved FOM Qgd x RDS(on) by 46%
  • Optimized for synchronous rectification
  • Suited for ORing circuits
  • RoHS compliant
  • halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • Very low voltage overshoot
  • Reduced need for snubber circuit
  • System cost reduction
Documents

Design resources

Developer community