Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BSS7728N
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BSS7728N

END OF LIFE
N-Channel Small Signal MOSFET 60 V in SOT-23 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSS7728N
BSS7728N


Product details

  • Ciss
    37 pF
  • Coss
    7.3 pF
  • ID (@25°C) max
    0.2 A
  • IDpuls max
    0.8 A
  • Operating Temperature min
    -55 °C
  • Operating Temperature max
    150 °C
  • Package
    SOT-23
  • Polarity
    N
  • Ptot max
    0.36 W
  • QG (typ @10V)
    1 nC
  • RDS (on) (@10V) max
    5000 mΩ
  • RthJA max
    350 K/W
  • Special Features
    Small Signal
  • VDS max
    60 V
  • VGS(th) range
    1.3 V to 2.3 V

OPN
BSS7728NH6327XTSA2
Product Status discontinued
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N- and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED Lighting , ADAS, body control units, SMPS and motor control .

Features

  • Enhancement mode
  • Ultra logic level
  • Avalanche rated
  • Fast switching
  • Dv/dt rated
  • Pb-free lead-plating
  • RoHS compliant, Halogen-free
  • Qualified according to automotive standards
  • PPAP capable

Benefits

  • Low RDS(on) provides higher efficiency and extends battery life
  • Small packages save PCB space
  • Best-in-class quality and reliability
Documents

Design resources

Developer community