BSS315P
Active and preferred
RoHS Compliant
Lead-free

BSS315P

P-channel enhancement mode Field-Effect Transistor (FET), -30 V, SOT-23
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSS315P
BSS315P
ea.


Product details

  • Ciss
    212 pF
  • Coss
    69 pF
  • ID (@25°C) max
    1.5 A
  • IDpuls max
    -6 A
  • Operating Temperature min
    -55 °C
  • Operating Temperature max
    150 °C
  • Package
    SOT-23
  • Polarity
    P
  • Ptot max
    0.5 W
  • QG (typ @4.5V) max
    2.3 nC
  • RDS (on) (@4.5V LL) max
    270 mΩ
  • RDS (on) max
    150 mΩ
  • RDS (on) (@4.5V) max
    270 mΩ
  • Rth
    250 K/W
  • Special Features
    Small Signal
  • VDS max
    -30 V
  • VGS(th) range
    -1 V to -2 V

OPN
BSS315PH6327XTSA1
Product Status active and preferred
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N- and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED Lighting , ADAS, body control units, SMPS and motor control .

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • dv/dt rated
Pb-free lead-plating
  • RoHS compliant, Halogen-free
  • Qualified according to Automotive Std
  • PPAP capable

Benefits

  • High efficiency & extended battery life
  • Small packages save PCB space
  • Best-in-class quality and reliability
Documents

Design resources

Developer community