BSP170I
Active and preferred
RoHS Compliant

BSP170I

Industrial grade P-channel power MOSFET in SOT223 package, reducing design complexity in medium and low power applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSP170I
BSP170I
ea.


Product details

  • ID (@25°C) max
    -3.2 A
  • IDpuls max
    -12.8 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-223
  • Polarity
    P
  • QG (typ @10V)
    -10.8 nC
  • RDS (on) (@10V) max
    260 mΩ
  • Special Features
    Small Signal
  • VDS max
    -60 V
  • VGS(th) range
    -2.1 V to -4 V, -2.1 V to -4 V

OPN
BSP170IATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
OptiMOS™ P-channel power MOSFETs are ideal for load switches, battery management, and reverse polarity protection applications. The main advantage of OptiMOS™ P-channel power MOSFETs is the simplified design complexity in medium and low power applications.Its easy interface to Microcontroller Unit (MCU), fast switching, and avalanche ruggedness, makes Infineon’s OptiMOS™ power MOSFETs suitable for applications demanding high-quality.

Features

  • Low on-resistance
  • 100% avalanche tested
  • Logic level
  • Pb-free lead plating; RoHS compliant
  • Qualified for industrial applications

Benefits

  • Easy interface to MCU
  • Improved efficiency at low loads
  • Fast switching
  • Avalanche ruggedness
  • Best-in-class quality and reliability
Documents

Design resources

Developer community