Ciss82 pF
-
Coss12 pF
-
ID (@25°C) max0.35 A
-
IDpuls max1.4 A
-
ModeDepletion
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSOT-223
-
Pin Count4 Pins
-
PolarityN
-
Ptot max1.8 W
-
QG (typ @4.5V)3.8 nC
-
RDS (on) (@0V)20000 mΩ
-
RDS (on) (@10V) max6000 mΩ
-
RthJC max70 K/W
-
Special FeaturesDepletion mode
-
VDS max240 V
-
VGS(th) range-2.1 V to -1 V
-
VGS(th)-1.4 V
| Recommended | ||||
|
OPN
|
BSP129H6327XTSA1 | BSP129H6906XTSA1 | ||
| Product Status | active and preferred | discontinued | ||
| Infineon Package | ||||
| Package Name | SOT-223 | SOT-223 | ||
| Packing Size | 1000 | 1000 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | 1 | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
CN
|
- | ||
| Country of Diffusion (CoD) |
AT,MY
|
- | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOT-223 |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT,MY
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOT-223 |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
Features
- Depletion mode
- dv/dt rated
- Available w/ V GS(th) indicator on reel
- Halogen free
- Pb-free lead plating; RoHS compliant
- Qualified according to AEC Q101
Share in WeChat
Scan the QR code with your WeChat App to share this page.