BSC340N08NS3 G
Active
RoHS Compliant

BSC340N08NS3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC340N08NS3 G
BSC340N08NS3 G
ea.


Product details

  • Ciss
    564 pF
  • Coss
    156 pF
  • ID (@25°C) max
    23 A
  • IDpuls max
    92 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    32 W
  • QG (typ @10V)
    6.8 nC
  • RDS (on) (@10V) max
    34 mΩ
  • Rth
    3.9 K/W
  • VDS max
    80 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.8 V

OPN
BSC340N08NS3GATMA1
Product Status active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
OptiMOS™ is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Optimized for DC-DC converters
  • Excellent gate charge
  • Superior thermal resistance
  • Dual-side cooling
  • Low parasitic inductance
  • Low profile (<0,7mm)
  • N-channel, normal level
  • 100% avalanche tested
  • Pb-free plating; RoHS compliant
Documents

Design resources

Developer community