BSC110N15NS5
Active and preferred
RoHS Compliant

BSC110N15NS5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC110N15NS5
BSC110N15NS5
ea.


Product details

  • Ciss
    2080 pF
  • Coss
    515 pF
  • ID (@25°C) max
    76 A
  • IDpuls max
    304 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    125 W
  • Qgd
    5.8 nC
  • QG (typ @10V)
    28 nC
  • RDS (on) (@10V) max
    11 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    1 K/W
  • Rth
    1 K/W
  • VDS max
    150 V
  • VGS(th)
    3.8 V

OPN
BSC110N15NS5ATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
ea.
in stock
The OptiMOS™ 5 150 V power MOSFETs are particularly suitable for low voltage drives such as forklift and e-scooter, as well as telecom and solar applications. The products offer a breakthrough reduction in RDS(on) (up to 25 percent compared to the next best alternative in SuperSO8) and Q rr without compromising FOMgd and FOM OSS, effectively reducing design effort whilst optimizing system efficiency.

Features

  • Firm FOMgd and FOMoss with lower RDS(on)
  • Lower output charge
  • Ultra-low reverse recovery charge
  • Increased commutation ruggedness
  • Higher switching frequency possible

Benefits

  • Reduced paralleling
  • Size reduction w/ SuperSO8 best-in-class
  • Higher power density designs
  • More rugged products
System cost reductionImproved EMI behavior
Documents

Design resources

Developer community