BSC0993ND
not for new design
RoHS Compliant

BSC0993ND

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC0993ND
BSC0993ND


Product details

  • ID (@25°C) max
    17 A
  • IDpuls max
    68 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Symmetrical Dual 5x6
  • Polarity
    N+N
  • Ptot max
    2.5 W
  • Qgd
    2 nC
  • QG (typ @10V)
    13 nC
  • QG (typ @4.5V)
    6.7 nC
  • RDS (on) (@4.5V LL) max
    7 mΩ
  • RDS (on) (@4.5V) max
    7 mΩ
  • RDS (on) (@10V) max
    5 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    4.2 K/W
  • Rth
    4.2 K/W
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V

OPN
BSC0993NDATMA1
Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
With the OptiMOS™ 5 30V product family, Infineon offers benchmark solutions by enabling highest power density and energy efficiency, both in standby and full operation.

Features

  • Best-in-class on-state resistance
  • Benchmark switching performance (lowest figure of merits R  on x Q  g and 
    R  on x Q  gd)
  • RoHS compliant and halogen free
  • Optimized EMI behavior (integrated 
    damping network)

Benefits

  • Highest efficiency
  • Reduction of overall system costs
  • Operation at high-switching frequency

Applications

Documents

Design resources

Developer community