BSC088N15LS5
Active and preferred
RoHS Compliant

BSC088N15LS5

OptiMOS™ 5 power MOSFET logic level 150 V

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC088N15LS5
BSC088N15LS5


Product details

  • ID (@25°C) max
    87 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • QG (typ @10V)
    40 nC
  • QG (typ @4.5V)
    21 nC
  • RDS (on) (@4.5V) max
    12 mΩ
  • RDS (on) (@10V) max
    8.8 mΩ
  • Special Features
    Logic Level
  • VDS max
    150 V
  • VGS(th) range
    1.3 V to 2.3 V
  • VGS(th)
    1.8 V

OPN
BSC088N15LS5ATMA1
Product Status active and preferred
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
The OptiMOS™ 5 power MOSFET logic level 150 V family offers the same excellent performance of the OptiMOS™ 5 150 V products with the capability of operating with just 4.5 V of Vgs.The BSC088N15LS5 features very low RDS(on) of 8.8/12 mOhm (VGS = 10 V/4.5 V) and very low Qg of 21 nC (VGS = 4.5 V) in an industry standard SuperSO8 package enabling optimal thermal management in small and lightweight USB-PD EPR charger and adapter applications.

Features

  • Competitive RDS(on) level
  • Very low switching losses
  • Fully optimized for VGS = 4.5 V
  • Tailored to SR that provide 5 V

Benefits

  • Highly efficient designs
  • Lower temperature when VGS < 10V
  • Improved thermal management
  • Less system complexity

Applications

Documents

Design resources

Developer community