Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSC080N12LS G
END OF LIFE
discontinued
RoHS Compliant

BSC080N12LS G

END OF LIFE
120V OptiMOS™ 3 power MOSFETs in logic level provide low RDS(on) in a small package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    99 A
  • IDpuls max
    394 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    156 W
  • QG (typ @10V)
    79 nC
  • RDS (on) (@10V) max
    8 mΩ
  • RDS (on) (@4.5V) max
    9.5 mΩ
  • VDS max
    120 V
  • VGS(th) range
    1.2 V to 2.4 V
  • VGS(th)
    1.85 V

OPN
BSC080N12LSGATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY

Product Status discontinued
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY
OptiMOS™ 3 power MOSFETs in logic level are highly suitable for charging , adapter and telecom applications. The devices' low gate charge reduces switching losses without compromising conduction losses. Logic level MOSFETs allow operations at high switching frequencies and due to a low gate threshold voltage can be driven directly from microcontrollers.

Features

  • Low RDS(on) in small package
  • Low gate charge
  • Lower output charge
  • Logic level compatibility

Benefits

  • Higher power density designs
  • Higher switching frequency
  • Reduced part count with 5V supplies
  • Driven directly from microcontrollers
System cost reduction
Documents

Design resources

Developer community