Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSB044N08NN3 G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BSB044N08NN3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    4300 pF
  • Coss
    1100 pF
  • ID (@25°C) max
    90 A
  • IDpuls max
    360 A
  • Micro-stencil
    IRF66MN-25
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    DirectFET (M)
  • Polarity
    N
  • Ptot max
    78 W
  • QG (typ @10V)
    55 nC
  • RDS (on) (@10V) max
    4.4 mΩ
  • Rth
    1 K/W
  • VDS max
    80 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.8 V

OPN
BSB044N08NN3GXUMA1
Product Status discontinued
Infineon Package
Package Name DirectFET (M)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name DirectFET (M)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
OptiMOS™ is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Optimized technology for DC-DC converters
  • Excellent gate charge x R DS(ON) product (FOM)
  • Superior thermal resistance
  • Dual sided cooling
  • Low parasitic inductance
  • Low profile (<0,7mm)
  • N-channel, normal level
  • 100% avalanche tested
  • Pb-free plating; RoHS compliant
Documents

Design resources

Developer community